Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
SRS U TR D PARA
Bill of material
SRS UTR 325 D PARA
DES
Identifier
SRS UTR 325 D PARA
D
Inner diameter
25 mm
B
Width
30 mm
H1
Hight 1
32.15 mm
H2
Hight 2
23.15 mm
N
Standard
DIN 3015-3
W
Material
Polyamide 6
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
120 °C
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.