Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHM 90 VA - Locking screw with hexagon socket
Bill of material
VHM 90-10 VA
DES
Identifier
VHM 90-10 VA
G
Thread G
M 10 x 1
D
Diameter D
14 mm
I
Length I
8 mm
L1
Length L1
12.0 mm
SW
Width across flats SW
5 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.