{hansa_flex/hydraulics/1_line_engineering/1_6_adapter/1_6_4_angle_90/1_6_4_12_orfs_nut_thr/1_6_4_12_1_orfs_ext_thr/w90_ajf_hjof.prj},{NB=W90 AJ F08 HJOF},{DES=W90 AJ F08 HJOF},{G1=13/16-16 UN},{G2=13/16-16 UN},{GNDM=20.637},{SW=19},{S1=24},{OR=12.42x1.78},{L1=28.000},{L2=38.000},{I1=13.000},{D1=9.000},{D2=15.770},{D4=15.400},{PP=12.420},{TYP=2},{D10=23.000},{D12=21.000},{D13=23.000},{L10=20.000},{L13=11.000},{L14=5.000},{L16=48.000},{L20=8.600},{L53=2.800},{D53=18.250},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/W90AJFHJOF},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/W90AJFHJOF}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.