Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XAH VA - Reducing fitting, straight
Bill of material
XAH NW 08 S 03 VA
DES
Identifier
XAH NW 08 S 03 VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD1
Pipe diameter OD1
12 mm
OD2
Pipe diameter OD2
6 mm
G1
Thread G1
M 20 x 1.5
G2
Thread G2
M 14 x 1.5
L1
Length L1
39.0 mm
L2
Length L2
32.0 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.