Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XAH - Reducing fitting, straight
Bill of material
XAH NW 13 L
DES
Identifier
XAH NW 13 L
SER
Series
Light
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
15 mm
OD2
Pipe diameter OD2
15 mm
G1
Thread G1
M 22 x 1.5
G2
Thread G2
M 22 x 1.5
L1
Length L1
39.0 mm
L2
Length L2
32.0 mm
SW
Width across flats SW
24 mm
S1
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.