Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
XDTM - Banjo coupling, throttle free, T shaped
Bill of material
XDTM NW 03 HS
DES
Identifier
XDTM NW 03 HS
SER
Series
Heavy
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
6 mm
G
Thread G
M 12 x 1.5
D
Diameter D
17 mm
I
Length I
12 mm
L1
Length L1
27 mm
L2
Length L2
14 mm
L4
Length L4
15.0 mm
L7
Length L7
22.0 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
6 mm
S2
Width across flats S2
6 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.