Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
XELOMK - Adjustable direction L shaped screw-in fitting
Bill of material
XELOM K NW 06 HL
DES
Identifier
XELOM K NW 06 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
G1
Thread G1
M 12 x 1.5
G2
Thread G2
M 14 x 1.5
G3
Thread G3
M 14 x 1.5
I
Length I
10 mm
L4
Length L4
16.0 mm
L5
Length L5
22 mm
L7
Length L7
23.0 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
17 mm
OR
O-ring OR
9.3 x 2.4 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.