암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
XELOM - Adjustable direction L shaped screw-in fitting
Bill of material
XELOM NW 08 HL
DES
Identifier
XELOM NW 08 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
10 mm
G1
Thread G1
M 14 x 1.5
G2
Thread G2
M 16 x 1.5
G3
Thread G3
M 16 x 1.5
I
Length I
10 mm
L4
Length L4
17 mm
L5
Length L5
25 mm
L7
Length L7
24.0 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
19 mm
OR
O-ring OR
11.3 x 2.4 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..