Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETO - Adjustable direction T shaped screw-in fitting
Bill of material
XET O NW 13 HL 7/8
DES
Identifier
XET O NW 13 HL 7/8
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
15 mm
G1
Thread G1
UNF 7/8" -14
G2
Thread G2
M 22 x 1.5
G3
Thread G3
M 22 x 1.5
I
Length I
15 mm
L4
Length L4
21 mm
L5
Length L5
28 mm
L7
Length L7
28.0 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
19.18 x 2.46
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.