Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETOM - Adjustable direction T shaped screw-in fitting
Bill of material
XETOM NW 08 HL
DES
Identifier
XETOM NW 08 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
10 mm
G1
Thread G1
M 14 x 1.5
G2
Thread G2
M 16 x 1.5
G3
Thread G3
M 16 x 1.5
I
Length I
10 mm
L3
Length L3
24 mm
L4
Length L4
17 mm
L5
Length L5
25 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
19 mm
OR
O-ring OR
11.3 x 2.4
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.