Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAM - Screw-on fitting, straight
Bill of material
XGAM NW 20 HS
DES
Identifier
XGAM NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
25 mm
G1
Thread G1
M 33 x 2
G2
Thread G2
M 36 x 2
I
Length I
24.0 mm
L1
Length L1
49.0 mm
L2
Length L1
37.0 mm
SW
Width across flats SW
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.