代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAR VA - Screw-on fitting, straight
Bill of material
XGAR NW 06 HL VA
DES
Identifier
XGAR NW 06 HL VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
G1
Thread G1
G 1/4" -19
G2
Thread G2
M 14 x 1.5
I
Length I
17.0 mm
L1
Length L1
31.0 mm
L2
Length L1
24.0 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.