Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XK VA - Fitting, cross shaped
Bill of material
XK NW 08 HS VA
DES
Identifier
XK NW 08 HS VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
12 mm
L2
Length L2
21.5 mm
L7
Length L7
29.0 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.