Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
XK - Fitting, cross shaped
Bill of material
XK NW 10 HL
DES
Identifier
XK NW 10 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
12 mm
L2
Length L2
17.0 mm
L7
Length L7
24.0 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.