代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
XLMK - L shaped screw-in fitting
Bill of material
XLM NW 04 HS
DES
Identifier
XLM NW 04 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
8 mm
G
Thread G
M 14 x 1.5 K
I
Length I
13 mm
L4
Length L4
17.0 mm
L5
Length L4
27 mm
L7
Length L7
24 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.