Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XLN VA - L shaped screw-in fitting
Bill of material
XLN NW 04 HS VA
DES
Identifier
XLN NW 04 HS VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
8 mm
G
Thread G
NPT 1/4" -18
I
Length I
13.0 mm
L4
Length L4
17.0 mm
L5
Length L4
27 mm
L7
Length L7
24 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.