Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XLRK - L shaped screw-in fitting
Bill of material
XLR 06 LL
DES
Identifier
XLR 06 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
6 mm
G
Thread G
R 1/8" K
I
Length I
8 mm
L4
Length L4
9.5 mm
L5
Length L4
17 mm
L7
Length L7
15 mm
SW
Width across flats SW
9 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.