Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XNAH - Reducing fitting, straight, not pre-assembled
Bill of material
XNAH NW 13 L
DES
Identifier
XNAH NW 13 L
SER
Series
Light
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
15 mm
OD2
Pipe diameter OD2
15 mm
G
Thread G
M 22 x 1.5
L1
Length L1
39.0 mm
L2
Length L2
32.0 mm
SW
Width across flats SW
24 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.