Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
XNEL VA - Adjustable direction fitting, L shaped
Bill of material
XNEL NW 08 HL VA
DES
Identifier
XNEL NW 08 HL VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
10 mm
M
Thread M
M 16 x 1.5
L1
Length L1
29.0 mm
L2
Length L2
15.0 mm
L7
Length L7
22 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.