Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSA - Welded on fitting, straight
Bill of material
XSA NW 06 HL
DES
Identifier
XSA NW 06 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
D1
Diameter D1
12 mm
L1
Length L1
23 mm
L2
Length L1
16.0 mm
S1
Width across flats S1
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.