Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSA VA - Welded on fitting, straight
Bill of material
XSA NW 16 HS VA
DES
Identifier
XSA NW 16 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
20 mm
D1
Diameter D1
26 mm
L1
Length L1
40 mm
L2
Length L1
29.5 mm
S1
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.