代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDM - Banjo coupling, throttle free, angle 90°
Bill of material
XSDM NW 04 HL
DES
Identifier
XSDM NW 04 HL
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
6 mm
G
Thread G
M 10 x 1
D
Diameter D
14 mm
I
Length I
8 mm
L1
Length L1
26.0 mm
L2
Length L2
12.0 mm
L4
Length L4
13.0 mm
L7
Length L7
20.0 mm
S1
Width across flats S1
19 mm
S2
Width across flats S2
19 mm
S4
Width across flats S4
6 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.