Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDOR - Banjo coupling, throttle free, angle 90°
Bill of material
XSDOR 04 LL
DES
Identifier
XSDOR 04 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
4 mm
G
Thread G
G 1/8" -28
D
Diameter D
14.7 mm
I
Length I
8.0 mm
L1
Length L1
23.5 mm
L2
Length L2
10.5 mm
L4
Length L4
14.0 mm
L7
Length L7
18.0 mm
SW
Width across flats SW
17 mm
S1
Width across flats S1
17 mm
OR
O-ring OR
7.65 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.