Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDR - Banjo coupling, throttle free, angle 90°
Bill of material
XSDR NW 10 HS
DES
Identifier
XSDR NW 10 HS
SER
Series
Heavy
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
14 mm
G
Thread G
G 1/2" -14
D
Diameter D
26.0 mm
I
Length I
14.0 mm
L1
Length L1
46.5 mm
L2
Length L2
21.0 mm
L4
Length L4
23.0 mm
L7
Length L7
31.0 mm
S1
Width across flats S1
32 mm
S2
Width across flats S2
32 mm
S4
Width across flats S4
12 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.