Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSTOR VA - Banjo coupling, throttle free, T shaped
Bill of material
XSTOR 04 LL VA
DES
Identifier
XSTOR 04 LL VA
SER
Series
Very light
PRES
Pressure
PN 63 bar
OD
Pipe diameter OD
4 mm
G1
Thread G1
G 1/8" -28
G2
Thread G2
M 8 x 1
G3
Thread G3
M 8 x 1
D
Diameter D
14 mm
I
Length I
8 mm
L1
Length L1
24 mm
L2
Length L2
11.0 mm
L3
Length L3
10.0 mm
L4
Length L4
15.5 mm
SW
Width across flats SW
18 mm
S1
Width across flats S1
17 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.