Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSV - Bulkhead fitting, straight
Bill of material
XSV NW 13 HS
DES
Identifier
XSV NW 13 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
16 mm
M
Thread M
M 24 x 1.5
L2
Length L2
31.5 mm
L4
Length L4
16.5 mm
S1
Width across flats S1
32 mm
S7
Width across flats S7
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.