Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSVM - Bulkhead screw-in fitting, straight
Bill of material
XSVM NW 13 HS
DES
Identifier
XSVM NW 13 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
16 mm
G1
Thread G1
M 22 x 1.5
G2
Thread G2
M 24 x 1.5
D3
Diameter D3
27 mm
I
Length I
14 mm
L1
Length L1
66.0 mm
L2
Length L2
31.5 mm
SW
Width across flats SW
32 mm
S1
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.