Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSVR ED - Bulkhead screw-in fitting, straight
Bill of material
XSVR NW 16 HL ED
DES
Identifier
XSVR NW 16 HL ED
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
18 mm
G1
Thread G1
G 1/2" -14
G2
Thread G2
M 26 x 1.5
D3
Diameter D3
26 mm
I
Length I
14 mm
L1
Length L1
66.0 mm
L2
Length L2
32.5 mm
SW
Width across flats SW
32 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D