Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSW - Bulkhead fitting, angle 90°
Bill of material
XSW NW 16 HS
DES
Identifier
XSW NW 16 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter
20 mm
G1
Thread G1
M 30 x 2
D
Diameter D
36 mm
B
Position of lock nut B
16 mm
L1
Length L1
44 mm
L2
Length L2
33.5 mm
L3
Length L3
37 mm
L4
Length L4
26.5 mm
L5
Length L5
30 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
41 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.