Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XT - Fitting, T shaped
Bill of material
XT NW 04 HL
DES
Identifier
XT NW 04 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
L2
Length L2
12.0 mm
L7
Length L7
19 mm
SW
Width across flats SW
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.