Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
XV - Fitting, straight
Bill of material
XV 05 LL
DES
Identifier
XV 05 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD1
Pipe diameter OD1
5 mm
OD2
Pipe diameter OD2
5 mm
L1
Length L1
20 mm
L2
Length L2
9.0 mm
SW
Width across flats S1
11 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.