Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XV VA - Fitting, straight
Bill of material
XV 08 LL 04 VA
DES
Identifier
XV 08 LL 04 VA
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD1
Pipe diameter OD1
8 mm
OD2
Pipe diameter OD2
4 mm
L1
Length L1
22 mm
L2
Length L2
12.5 mm
SW
Width across flats S1
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.