암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEL - Adjustable direction fitting, L shaped
Bill of material
XVEL NW 04 HL
DES
Identifier
XVEL NW 04 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
M
Thread M
M 12 x 1.5
L2
Length L2
12.0 mm
L5
Length L5
26.0 mm
L7
Length L7
19 mm
SW
Width across flats SW
12 mm
S1
Width across flats S1
14 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..