Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVETO - Adjustable direction fitting, T shaped
Bill of material
XVETO NW 06 HS
DES
Identifier
XVETO NW 06 HS
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
10 mm
L1
Length L1
30.0 mm
L2
Length L2
17.5 mm
L7
Length L7
25 mm
S1
Width across flats S1
17 mm
S2
Width across flats S2
22 mm
OR
O-ring OR
7.5 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.