代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO 45 - Adjustable direction fitting, angle 45°
Bill of material
XVEWO 45 NW 13 HL
DES
Identifier
XVEWO 45 NW 13 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
15 mm
G1
Thread G1
M 22 x 1.5
G2
Thread G2
M 22 x 1.5
L1
Length L1
32.5 mm
L2
Length L2
17.0 mm
L7
Length L7
24.0 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
12.0 x 2.0
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.