Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVM - Screw-in fitting, straight
Bill of material
XVM NW 04 HL
DES
Identifier
XVM NW 04 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
M 10 x 1
G2
Thread G2
M 12 x 1.5
D3
Diameter D3
14.0 mm
I
Length I
8.0 mm
L1
Length L1
23.5 mm
L2
Length L2
8.5 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.