Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVM ED - Screw-in fitting, straight
Bill of material
XVM NW 06 HL 16 ED
DES
Identifier
XVM NW 06 HL 16 ED
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
G1
Thread G1
M 16 x 1.5
G2
Thread G2
M 14 x 1.5
D3
Diameter D3
21.9 mm
I
Length I
12.0 mm
L1
Length L1
30.5 mm
L2
Length L2
8.5 mm
SW
Width across flats SW
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.