Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVMO - Screw-in fitting, straight
Bill of material
XVMO NW 13 HS
DES
Identifier
XVMO NW 13 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
16 mm
G
Thread G
M 22 x 1.5
D
Diameter D
27.0 mm
I
Length I
14.0 mm
L2
Length L2
18.5 mm
L7
Length L2
41.0 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
19.3 x 2.4
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.