암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVN - Screw-in fitting, straight
Bill of material
XVN NW 04 HL
DES
Identifier
XVN NW 04 HL
SER
Series
Light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
6 mm
G
Thread G
NPT 1/8" -27
I
Length I
10.0 mm
L2
Length L2
17.0 mm
L7
Length L7
24.0 mm
S1
Width across flats S1
12 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..