代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVN VA - Screw-in fitting, straight
Bill of material
XVN NW 04 HS VA
DES
Identifier
XVN NW 04 HS VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
8 mm
G
Thread G
NPT 1/4" -18
I
Length I
15.0 mm
L2
Length L2
28.0 mm
L7
Length L7
35.0 mm
S1
Width across flats S1
17 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.