Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVRK VA - Screw-in fitting, straight
Bill of material
XVR 06 LL VA
DES
Identifier
XVR 06 LL VA
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
6 mm
G
Thread G
R 1/8" K
I
Length I
8.0 mm
L1
Length L1
20.0 mm
L2
Length L1
14.5 mm
S1
Width across flats S1
11 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.