Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVR ED VA - Screw-in fitting, straight
Bill of material
XVR NW 16 HS ED VA
DES
Identifier
XVR NW 16 HS ED VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
20 mm
G1
Thread G1
G 3/4" -14
G2
Thread G2
M 30 x 2
D3
Diameter D3
31.9 mm
I
Length I
16.0 mm
L1
Length L1
47.0 mm
L2
Length L2
15.0 mm
SW
Width across flats SW
32 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.