For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVU - Screw-in fitting, straight
Bill of material
XVU NW 06 HL 1/2
DES
Identifier
XVU NW 06 HL 1/2
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
G
Thread G
UNF 1/2" -20
L2
Length L2
13.0 mm
L7
Length L1
20 mm
OR
O-ring OR
10.52 x 1.83 mm
D
Diameter D
16.0 mm
I
Length I
9 mm
S1
Width across flats S1
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.