Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVU VA - Screw-in fitting, straight
Bill of material
XVU NW 08 HS 3/4 VA
DES
Identifier
XVU NW 08 HS 3/4 VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
12 mm
G
Thread G
UNF 3/4" -16
L2
Length L2
17.5 mm
L7
Length L1
25 mm
OR
O-ring OR
16.36 x 2.20 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.