Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWM - Screw-in fitting, angle 90°
Bill of material
XWM NW 20 HL
DES
Identifier
XWM NW 20 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G
Thread G
M 26 x 1.5
D
Diameter D
32 mm
I
Length I
16 mm
L4
Length L4
27.5 mm
L5
Length L5
26 mm
L7
Length L7
35 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.