Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWSA VA - Welded on fitting, angle 90°
Bill of material
XWSA NW 40 HL VA
DES
Identifier
XWSA NW 40 HL VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
D1
Diameter D1
46 mm
L2
Length L2
40.0 mm
L3
Length L3
61 mm
L7
Length L7
51 mm
SW
Width across flats SW
50 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.