幫助
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
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Code
For
HANSA-FLEX order code search
please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples:
XVEWO NW 10 HL
instead of
XVEWONW10HL
or
PN 25 AJ 20
instead of
PN25AJ20
.
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HANSA-FLEX
Created: 20.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HANSA-FLEX
DMO VA - Fitting, double nuts
HANSA-FLEX
Hydraulics
Line engineering
Pipe fittings 24° DIN 2353
Straight
Fittings
Double nuts
CAD模型選擇
{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_2_straight/1_1_2_10_fittings/1_1_2_10_1_double_nuts/dmo_va.prj},{NB=DMO NW 08 L 06 S VA},{DES=DMO NW 08 L 06 S VA},{SER=Light/Heavy},{PRES=PN 315},{D1=10},{D2=10},{D3=6.0},{D4=6.0},{G1=M 16 x 1.5},{NDM1=16},{P1=1.5},{G2=M 18 x 1.5},{NDM2=18},{P2=1.5},{L1=33.0},{L2=36.7},{L=37.2},{S1=19},{S2=22},{OR1=7.5 x 1.5},{OR2=7.5 x 1.5},{HIDE=1},{PPATH=assemblies/dmo_va_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/DMOVA},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/DMOVA}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DES
Identifier
ⁿ/ₐ
SER
Series
ⁿ/ₐ
PRES
Pressure
[bar]
D1
Pipe diameter d1
[mm]
D2
Pipe diameter d2
[mm]
D3
Diameter d3
[mm]
D4
Diameter d4
[mm]
G1
Thread G1
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
L1
Length L1
[mm]
L2
Length L2
[mm]
S1
Width across flats S1
[mm]
S2
Width across flats S2
[mm]
OR1
O-ring OR1
[mm]
OR2
O-ring OR2
[mm]
DMO NW 04 L VA
DMO NW 04 L VA
Light
PN 315
6
6
2.5
2.5
M 12 x 1.5
M 12 x 1.5
32.0
36.0
14
14
4.0 x 1.5
4.0 x 1.5
DMO NW 04 L 06 VA
DMO NW 04 L 06 VA
Light
PN 315
6
8
2.5
4.0
M 12 x 1.5
M 14 x 1.5
32.0
36.0
14
17
4.0 x 1.5
6.0 x 1.5
DMO NW 04 L 08 VA
DMO NW 04 L 08 VA
Light
PN 315
6
10
2.5
6.0
M 12 x 1.5
M 16 x 1.5
33.0
36.6
14
19
4.0 x 1.5
7.5 x 1.5
DMO NW 04 L 10 VA
DMO NW 04 L 10 VA
Light
PN 315
6
12
2.5
8.0
M 12 x 1.5
M 18 x 1.5
33.0
36.6
14
22
4.0 x 1.5
9.0 x 1.5
DMO NW 06 L VA
DMO NW 06 L VA
Light
PN 315
8
8
4.0
4.0
M 14 x 1.5
M 14 x 1.5
32.0
36.0
17
17
6.0 x 1.5
6.0 x 1.5
DMO NW 06 L 08 VA
DMO NW 06 L 08 VA
Light
PN 315
8
10
4.0
6.0
M 14 x 1.5
M 16 x 1.5
33.0
36.6
17
19
6.0 x 1.5
7.5 x 1.5
DMO NW 06 L 10 VA
DMO NW 06 L 10 VA
Light
PN 315
8
12
4.0
8.0
M 14 x 1.5
M 18 x 1.5
33.0
36.6
17
22
6.0 x 1.5
9.0 x 1.5
DMO NW 06 L 13 VA
DMO NW 06 L 13 VA
Light
PN 315
8
15
4.0
10.0
M 14 x 1.5
M 22 x 1.5
34.5
38.1
17
27
6.0 x 1.5
12.0 x 2.0
DMO NW 08 L VA
DMO NW 08 L VA
Light
PN 315
10
10
6.0
6.0
M 16 x 1.5
M 16 x 1.5
34.0
37.2
19
19
7.5 x 1.5
7.5 x 1.5
DMO NW 08 L 10 VA
DMO NW 08 L 10 VA
Light
PN 315
10
12
6.0
8.0
M 16 x 1.5
M 18 x 1.5
33.0
36.2
19
22
7.5 x 1.5
9.0 x 1.5
DMO NW 08 L 13 VA
DMO NW 08 L 13 VA
Light
PN 315
10
15
6.0
10.0
M 16 x 1.5
M 22 x 1.5
38.0
41.2
19
27
7.5 x 1.5
12.0 x 2.0
DMO NW 08 L 16 VA
DMO NW 08 L 16 VA
Light
PN 315
10
18
6.0
13.0
M 16 x 1.5
M 26 x 1.5
36.0
39.6
19
32
7.5 x 1.5
15.0 x 2.0
DMO NW 10 L VA
DMO NW 10 L VA
Light
PN 315
12
12
8.0
8.0
M 18 x 1.5
M 18 x 1.5
34.5
37.7
22
22
9.0 x 1.5
9.0 x 1.5
DMO NW 10 L 13 VA
DMO NW 10 L 13 VA
Light
PN 315
12
15
8.0
10.0
M 18 x 1.5
M 22 x 1.5
38.0
41.2
22
27
9.0 x 1.5
12.0 x 2.0
DMO NW 10 L 16 VA
DMO NW 10 L 16 VA
Light
PN 315
12
18
8.0
13.0
M 18 x 1.5
M 26 x 1.5
36.0
39.6
22
32
9.0 x 1.5
15.0 x 2.0
DMO NW 10 L 20 VA
DMO NW 10 L 20 VA
Light
PN 160
12
22
8.0
17.0
M 18 x 1.5
M 30 x 2
40.0
43.6
22
36
9.0 x 1.5
20.0 x 2.0
DMO NW 13 L VA
DMO NW 13 L VA
Light
PN 315
15
15
10.0
10.0
M 22 x 1.5
M 22 x 1.5
37.0
40.2
27
27
12.0 x 2.0
12.0 x 2.0
DMO NW 13 L 16 VA
DMO NW 13 L 16 VA
Light
PN 315
15
18
10.0
13.0
M 22 x 1.5
M 26 x 1.5
36.0
39.6
27
32
12.0 x 2.0
15.0 x 2.0
DMO NW 13 L 20 VA
DMO NW 13 L 20 VA
Light
PN 315
15
22
10.0
17.0
M 22 x 1.5
M 30 x 2
42.0
45.6
27
36
12.0 x 2.0
20.0 x 2.0
DMO NW 13 L 25 VA
DMO NW 13 L 25 VA
Light
PN 160
15
28
10.0
22.0
M 22 x 1.5
M 36 x 2
46.0
49.6
27
41
12.0 x 2.0
26.0 x 2.0
DMO NW 16 L VA
DMO NW 16 L VA
Light
PN 315
18
18
13.0
13.0
M 26 x 1.5
M 26 x 1.5
38.5
42.5
32
32
15.0 x 2.0
15.0 x 2.0
DMO NW 16 L 20 VA
DMO NW 16 L 20 VA
Light
PN 160
18
22
13.0
17.0
M 26 x 1.5
M 30 x 2
42.0
46.0
32
36
15.0 x 2.0
20.0 x 2.0
DMO NW 16 L 25 VA
DMO NW 16 L 25 VA
Light
PN 160
18
28
13.0
22.0
M 26 x 1.5
M 36 x 2
46.0
50.0
32
41
15.0 x 2.0
26.0 x 2.0
DMO NW 20 L VA
DMO NW 20 L VA
Light
PN 160
22
22
17.0
17.0
M 30 x 2
M 30 x 2
42.5
46.5
36
36
20.0 x 2.0
20.0 x 2.0
DMO NW 20 L 25 VA
DMO NW 20 L 25 VA
Light
PN 160
22
28
17.0
22.0
M 30 x 2
M 36 x 2
46.0
50.0
36
41
20.0 x 2.0
26.0 x 2.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D