您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Code
For
HANSA-FLEX order code search
please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples:
XVEWO NW 10 HL
instead of
XVEWONW10HL
or
PN 25 AJ 20
instead of
PN25AJ20
.
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HANSA-FLEX
Created: 20.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HANSA-FLEX
GVM 90 - Rotary fitting (screw-in connector), angle 90°, friction bearing
HANSA-FLEX
Hydraulics
Line engineering
Pipe fittings 24° DIN 2353
Angle 90°
Rotary fittings
Screw-in connector (friction bearing)
Metric cylindrical outer threads
CAD模型選擇
{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_8_angle_90/1_1_8_2_rotary_fitt/1_1_8_2_1_screw_in_conn_frict/1_1_8_2_1_2_metric_cylin/gvm90.prj},{NB=GVM 90 NW 32 HL 48},{DES=GVM 90 NW 32 HL 48},{L71=10.500},{SER=Light},{PRES=PN 40},{OD=35},{D1=38.000},{G=M 48 x 2},{NDM=48.000},{P=2.000},{D3=55},{I=22},{L1=54.0},{L2=35.0},{L4=56},{L5=34.5},{SW=41},{S1=55},{S2=50},{NL1=16.000},{TL=12.500},{NDM2=45.000},{P2=2.000},{KDM2=42.546},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/GVM90},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/GVM90}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DES
Identifier
ⁿ/ₐ
SER
Series
ⁿ/ₐ
PRES
Pressure
[bar]
OD
Pipe diameter OD
[mm]
G
Thread G
ⁿ/ₐ
D3
Diameter D3
[mm]
I
Length I
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L4
Length L4
[mm]
L5
Length L5
[mm]
SW
Width across flats SW
[mm]
S1
Width across flats S1
[mm]
S2
Width across flats S2
[mm]
GVM 90 NW 04 HL 14
GVM 90 NW 04 HL 14
Light
PN 40
6
M 14 x 1.5
19
12
20.0
18.0
27
12.0
12
19
14
GVM 90 NW 06 HL 14
GVM 90 NW 06 HL 14
Light
PN 40
8
M 14 x 1.5
19
12
21.0
18.0
29
14.0
12
19
17
GVM 90 NW 08 HL 18
GVM 90 NW 08 HL 18
Light
PN 40
10
M 18 x 1.5
24
12
26.0
18.0
30
15.0
14
24
19
GVM 90 NW 10 HL 22
GVM 90 NW 10 HL 22
Light
PN 40
12
M 22 x 1.5
27
14
27.0
21.0
32
17.0
17
27
22
GVM 90 NW 13 HL 27
GVM 90 NW 13 HL 27
Light
PN 40
15
M 27 x 2
32
16
33.0
24.0
36
21.0
19
32
27
GVM 90 NW 16 HL 33
GVM 90 NW 16 HL 33
Light
PN 40
18
M 33 x 2
40
18
37.5
27.5
40
23.5
27
41
32
GVM 90 NW 20 HL 33
GVM 90 NW 20 HL 33
Light
PN 40
22
M 33 x 2
40
18
39.5
27.5
44
27.5
27
41
36
GVM 90 NW 25 HL 42
GVM 90 NW 25 HL 42
Light
PN 40
28
M 42 x 2
50
20
44.0
31.0
47
30.5
36
50
41
GVM 90 NW 32 HL 48
GVM 90 NW 32 HL 48
Light
PN 40
35
M 48 x 2
55
22
54.0
35.0
56
34.5
41
55
50
GVM 90 NW 03 HS 14
GVM 90 NW 03 HS 14
Heavy
PN 100
6
M 14 x 1.5
19
12
21.0
18.0
31
16.0
12
19
17
GVM 90 NW 04 HS
GVM 90 NW 04 HS
Heavy
PN 100
8
M 14 x 1.5
19
12
22.0
18.0
32
17.0
14
19
19
GVM 90 NW 06 HS 18
GVM 90 NW 06 HS 18
Heavy
PN 100
10
M 18 x 1.5
24
12
27.0
18.0
34
17.5
17
24
22
GVM 90 NW 08 HS
GVM 90 NW 08 HS
Heavy
PN 100
12
M 18 x 1.5
27
14
28.0
21.0
38
21.5
17
27
24
GVM 90 NW 08 HS 22
GVM 90 NW 08 HS 22
Heavy
PN 100
12
M 22 x 1.5
27
14
28.0
32.0
38
21.5
17
27
24
GVM 90 NW 13 HS 27
GVM 90 NW 13 HS 27
Heavy
PN 100
16
M 27 x 2
32
16
34.0
24.0
43
24.5
24
32
30
GVM 90 NW 16 HS 33
GVM 90 NW 16 HS 33
Heavy
PN 100
20
M 33 x 2
40
18
39.5
27.5
48
26.5
27
41
36
GVM 90 NW 20 HS
GVM 90 NW 20 HS
Heavy
PN 100
25
M 33 x 2
40
18
42.5
27.5
54
30.0
36
41
46
GVM 90 NW 25 HS
GVM 90 NW 25 HS
Heavy
PN 100
30
M 42 x 2
50
20
48.0
31.0
62
35.5
41
50
50
GVM 90 NW 32 HS
GVM 90 NW 32 HS
Heavy
PN 100
38
M 48 x 2
55
22
55.0
35.0
72
41.0
50
55
60
Previews
3D
尺寸
2D