您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Code
For
HANSA-FLEX order code search
please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples:
XVEWO NW 10 HL
instead of
XVEWONW10HL
or
PN 25 AJ 20
instead of
PN25AJ20
.
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HANSA-FLEX
Created: 20.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HANSA-FLEX
XEWOR - Adjustable direction screw-in fitting, angle 90°
HANSA-FLEX
Hydraulics
Line engineering
Pipe fittings 24° DIN 2353
Angle 90°
Adjustable direction fittings
BSP cylindrical outer threads
CAD模型選擇
{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_8_angle_90/1_1_8_8_adjustable_dir_fitt/1_1_8_8_1_bsp_cylin/xewor.prj},{NB=XEWOR NW 32 HL},{DES=XEWOR NW 32 HL},{SER=Light},{PRES=PN 100},{OD=35},{G1=G 1.1/4\" -11},{NDMG1=41.910},{KDMG1=38.952},{G2=M 45 x 2},{NDMG2=45.000},{PG2=2.000},{KDMG2=42.546},{I=20},{L4=34.5},{L5=50},{SW=41},{S1=50},{OR=38.00 x 3.50},{OR1=38.0},{OR2=3.5},{NDMG3=45.000},{PG3=2.000},{KDMG3=42.546},{VERS=2.000},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/XEWOR},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/XEWOR}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DES
Identifier
ⁿ/ₐ
SER
Series
ⁿ/ₐ
PRES
Pressure
[bar]
OD
Diameter OD
[mm]
G1
Thread G2
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
I
Length I
[mm]
L4
Length L4
[mm]
L5
Length L5
[mm]
L7
Length L7
[mm]
SW
Width across flats SW
[mm]
S1
Width across flats S1
[mm]
OR
O-ring OR
[mm]
XEWOR NW 04 HL
XEWOR NW 04 HL
Light
PN 250
6
G 1/8" -28
M 12 x 1.5
8
12.0
22
19
12
14
8.00 x 1.50
XEWOR NW 06 HL
XEWOR NW 06 HL
Light
PN 250
8
G 1/4" -19
M 14 x 1.5
12
14.0
26
21
14
19
10.00 x 2.00
XEWOR NW 06 HL 3/8
XEWOR NW 06 HL 3/8
Light
PN 250
8
G 3/8" -19
M 14 x 1.5
12
17.0
29
24
17
22
14.00 x 2.50
XEWOR NW 08 HL
XEWOR NW 08 HL
Light
PN 250
10
G 1/4" -19
M 16 x 1.5
12
15.0
26
22
14
19
10.00 x 2.00
XEWOR NW 10 HL
XEWOR NW 10 HL
Light
PN 250
12
G 3/8" -19
M 18 x 1.5
12
17.0
29
24
17
22
14.00 x 2.50
XEWOR NW 13 HL
XEWOR NW 13 HL
Light
PN 250
15
G 1/2" -14
M 22 x 1.5
14
21.0
34
28
19
27
18.00 x 3.00
XEWOR NW 16 HL
XEWOR NW 16 HL
Light
PN 250
18
G 1/2" -14
M 26 x 1.5
14
23.5
37
31
24
27
18.00 x 3.00
XEWOR NW 20 HL
XEWOR NW 20 HL
Light
PN 160
22
G 3/4" -14
M 30 x 2
16
27.5
41
35
27
36
23.50 x 3.00
XEWOR NW 25 HL
XEWOR NW 25 HL
Light
PN 160
28
G 1" -11
M 36 x 2
18
30.5
45
38
36
41
29.00 x 3.50
XEWOR NW 32 HL
XEWOR NW 32 HL
Light
PN 100
35
G 1.1/4" -11
M 45 x 2
20
34.5
50
45
41
50
38.00 x 3.50
XEWOR NW 40 HL
XEWOR NW 40 HL
Light
PN 630
42
G 1.1/2" -11
M 52 x 2
22
40.0
56
51
50
55
44.00 x 3.50
XEWOR NW 03 HS
XEWOR NW 03 HS
Heavy
PN 630
6
G 1/4" -19
M 14 x 1.5
12
15.0
26
22
12
19
10.00 x 2.00
XEWOR NW 04 HS
XEWOR NW 04 HS
Heavy
PN 630
8
G 1/4" -19
M 16 x 1.5
12
17.0
27
24
14
19
10.00 x 2.00
XEWOR NW 06 HS
XEWOR NW 06 HS
Heavy
PN 630
10
G 3/8" -19
M 18 x 1.5
12
17.5
29
25
17
22
14.00 x 2.50
XEWOR NW 08 HS
XEWOR NW 08 HS
Heavy
PN 630
12
G 3/8" -19
M 20 x 1.5
12
21.5
33
29
19
22
14.00 x 2.50
XEWOR NW 10 HS
XEWOR NW 10 HS
Heavy
PN 630
14
G 1/2" -14
M 22 x 1.5
14
22.0
34
30
19
27
18.00 x 3.00
XEWOR NW 13 HS
XEWOR NW 13 HS
Heavy
PN 400
16
G 1/2" -14
M 24 x 1.5
14
24.5
37
33
24
27
18.00 x 3.00
XEWOR NW 16 HS
XEWOR NW 16 HS
Heavy
PN 400
20
G 3/4" -14
M 30 x 2
16
26.5
41
37
27
32
23.50 x 3.00
XEWOR NW 20 HS
XEWOR NW 20 HS
Heavy
PN 400
25
G 1" -11
M 36 x 2
18
30.0
45
42
36
41
29.00 x 3.50
XEWOR NW 25 HS
XEWOR NW 25 HS
Heavy
PN 250
30
G 1.1/4" -11
M 42 x 2
20
35.5
50
49
41
50
38.00 x 3.50
XEWOR NW 32 HS
XEWOR NW 32 HS
Heavy
PN 250
38
G 1.1/2" -11
M 52 x 2
22
41.0
56
57
50
55
44.00 x 3.50
Previews
3D
尺寸
2D