幫助
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
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Code
For
HANSA-FLEX order code search
please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples:
XVEWO NW 10 HL
instead of
XVEWONW10HL
or
PN 25 AJ 20
instead of
PN25AJ20
.
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HANSA-FLEX
Created: 20.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HANSA-FLEX
XEWORK 45 - Adjustable direction screw-in fitting, angle 45°
HANSA-FLEX
Hydraulics
Line engineering
Pipe fittings 24° DIN 2353
Angle 45°
Fitting, adjustable direction
BSP cylindrical outer threads
CAD模型選擇
{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_7_angle_45/1_1_7_2_fitt_adjustable/1_1_7_2_1_bsp_cylin/xework_45.prj},{NB=XEWOR K 45 NW 32 HL},{DES=XEWOR K 45 NW 32 HL},{SER=Light},{PRES=PN 160},{OD=35},{G1=G 1.1/4\" -11},{NDM1=41.910},{G2=M 45 x 2},{NDM2=45.000},{P2=2.000},{I=15},{L4=27},{L5=39},{SW=50},{S1=50},{S2=50.000},{OR=37.69 x 3.53},{OR1=37.690},{OR2=3.530},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/XEWORK45},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/XEWORK45}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DES
Identifier
ⁿ/ₐ
SER
Series
ⁿ/ₐ
PRES
Pressure
[bar]
OD
Pipe diameter OD
[mm]
G1
Thread G1
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
I
Length I
[mm]
L4
Length L4
[mm]
L5
Length L5
[mm]
L7
Length L7
[mm]
SW
Width across flats SW
[mm]
S1
Width across flats S1
[mm]
OR
O-ring OR
ⁿ/ₐ
XEWOR K 45 NW 04 HL
XEWOR K 45 NW 04 HL
Light
PN 315
6
G 1/8" -28
M 12 x 1.5
7
9
21
16.0
14
14
7.66 x 1.78
XEWOR K 45 NW 06 HL
XEWOR K 45 NW 06 HL
Light
PN 315
8
G 1/4" -19
M 14 x 1.5
9
12
20
19.0
14
19
10.78 x 2.62
XEWOR K 45 NW 08 HL
XEWOR K 45 NW 08 HL
Light
PN 315
10
G 1/4" -19
M 16 x 1.5
9
12
25
19.0
19
19
10.78 x 2.62
XEWOR K 45 NW 10 HL
XEWOR K 45 NW 10 HL
Light
PN 250
12
G 3/8" -19
M 18 x 1.5
9
14
28
21.0
22
22
13.95 x 2.62
XEWOR K 45 NW 13 HL
XEWOR K 45 NW 13 HL
Light
PN 250
15
G 1/2" -14
M 22 x 1.5
13
17
26
24.0
22
27
17.86 x 2.62
XEWOR K 45 NW 16 HL
XEWOR K 45 NW 16 HL
Light
PN 250
18
G 1/2" -14
M 26 x 1.5
13
17
32
24.5
27
27
17.86 x 2.62
XEWOR K 45 NW 20 HL
XEWOR K 45 NW 20 HL
Light
PN 160
22
G 3/4" -14
M 30 x 2
13
19
37
26.5
30
36
23.47 x 2.62
XEWOR K 45 NW 20 HL 27
XEWOR K 45 NW 20 HL 27
Light
PN 160
22
G 3/4" -14
M 27 x 2
13
19
37
26.5
30
36
23.47 x 2.62
XEWOR K 45 NW 25 HL
XEWOR K 45 NW 25 HL
Light
PN 160
28
G 1" -11
M 36 x 2
15
23
37
30.5
36
41
29.75 x 3.53
XEWOR K 45 NW 32 HL
XEWOR K 45 NW 32 HL
Light
PN 160
35
G 1.1/4" -11
M 45 x 2
15
27
39
37.5
50
50
37.69 x 3.53
XEWOR K 45 NW 40 HL
XEWOR K 45 NW 40 HL
Light
PN 160
42
G 1.1/2" -11
M 52 x 2
15
26
39
37.0
50
55
44.04 x 3.53
XEWOR K 45 NW 03 HS
XEWOR K 45 NW 03 HS
Heavy
PN 315
6
G 1/4" -19
M 14 x 1.5
9
9
19
16.0
14
19
10.78 x 2.62
XEWOR K 45 NW 04 HS
XEWOR K 45 NW 04 HS
Heavy
PN 315
8
G 1/4" -19
M 16 x 1.5
9
12
23
19.0
19
19
10.78 x 2.62
XEWOR K 45 NW 06 HS
XEWOR K 45 NW 06 HS
Heavy
PN 250
10
G 3/8" -19
M 18 x 1.5
9
13
25
20.5
19
22
13.95 x 2.62
XEWOR K 45 NW 08 HS
XEWOR K 45 NW 08 HS
Heavy
PN 250
12
G 3/8" -19
M 20 x 1.5
9
17
25
24.5
22
22
13.95 x 2.62
XEWOR K 45 NW 10 HS
XEWOR K 45 NW 10 HS
Heavy
PN 250
14
G 1/2" -14
M 22 x 1.5
13
16
31
24.0
27
27
17.86 x 2.62
XEWOR K 45 NW 13 HS
XEWOR K 45 NW 13 HS
Heavy
PN 250
16
G 1/2" -14
M 24 x 1.5
13
16
31
24.5
27
27
17.86 x 2.62
XEWOR K 45 NW 16 HS
XEWOR K 45 NW 16 HS
Heavy
PN 250
20
G 3/4" -14
M 30 x 2
12
16
34
26.5
30
36
23.47 x 2.62
XEWOR K 45 NW 20 HS
XEWOR K 45 NW 20 HS
Heavy
PN 250
25
G 1" -11
M 36 x 2
14
19
37
31.0
36
41
29.75 x 3.53
XEWOR K 45 NW 25 HS
XEWOR K 45 NW 25 HS
Heavy
PN 160
30
G 1.1/4" -11
M 42 x 2
15
24
38
37.5
50
50
37.69 x 3.53
XEWOR K 45 NW 32 HS
XEWOR K 45 NW 32 HS
Heavy
PN 160
38
G 1.1/2" -11
M 52 x 2
15
21
38
37.0
50
55
44.04 x 3.53
Previews
3D
尺寸
2D